HALO LED connectors

LEMO halo LED connector includes a LED lighted flange to display connection status

halo LED

Main Features

  • Display connection status
  • Push-Pull connector
  • IP50 / IP68
  • Various colours available: red, blue, white, green... 
  • Robust construction
  • High insulating properties of PEEK insulator
  • Operating temperature: -40°C to +100°C

This Push-Pull metal connector is based on existing LEMO series and is available in B or T series.

This product includes a LED lit flange allowing to display the connection status, which enables the user to have immediate visual identification showing that the connector is securely connected and powered up.

The connector includes a circular array of LED positioned on the connector flange. These LEDs can be either white, red, green or blue. The equipment designer can also, according to his needs, display two different colours consecutively (green/red for instance), allowing the equipment to display a connector status for diagnostics.

As part of the IAC™ (Intelligent Active Connector) program, additional features, such as unique connector identification can be available. In this case, the connector pair will encapsulate an electronic chip that can offer identification, counting, safety and security options.

Product Finder
product finder

Discover your

perfect match

Explore LEMO's extensive product line and find the perfect product to suit your needs with our Product Finder tool. Our seamless search experience makes it easy to find exactly what you're looking for.

Find the ideal solution